(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Core Thermometer
•Measurement Temperature Range (°c): -50~280
•Size (mm): 280(L)×22(H)×22(D)
•Accuracy (m): ±1℃(-50~150℃)
•(Of which) Metal Sensor Unit Dimension (mm): φ3.5×200
Product Model | Core temperature thermometer | Measurement Temperature Range(°C) | -50~280 | Size(mm) | 280(L)×22(H)×22(D) |
---|---|---|---|---|---|
Accuracy(m) | ±1℃(-50~150℃) | (Of which) Metal Sensor Unit Dimensions(mm) | φ3.5×200 | Features | Data Hold Function and Auto Power Off Function as a Food Center Thermometer |
Power Supply | LR44(1.5V)X1 | Mass(g) | Approximately 30 | Resolution | 0.1°C (-19.9-199.9°C) 1°C other than for left items |
Features | With simple waterproof specification, it is optimal for measuring temperature of kitchen etc |
Please check the type/dimensions/specifications of the part MT-806 in the Digital Core Thermometer - Long Probe, Drip-Proof, MT-806 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy