(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Thermo Label A-75 80 Sheets【80 Pieces Per Package】

Combination Thermo Label A-75 80 Sheets
  • Volume Discount

【Product Specifications】
・Model number: A-75
・Size: Base/15 x 30mm, Thermochromic element/6 x 12mm
・Quantity: 1 box (80 sheets)
・Discoloration temperature: 75℃ (thermochromic element)
・Primary color -> incident color: White -> dark red (thermochromic element)
・Irreversibility/reversibility
・Discoloration temperature: Left half/70℃, Right half/50℃ (base)
・Primary color -> incident color: Left half/red -> <- dark brown, Right half/yellow -> <- yellowish orange (base)
・*Incident color of high temperature -> low temperature due to temperature lowering is about 15℃ lower than the displayed temperature by hysteresis phenomenon.

Part Number

Configured Part Number is shown.

1-5616-03

Part Number
1-5616-03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

80 Pieces Per Package

1 Pack(s)Available

15 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5616-03 in the Combination Thermo Label A-75 80 Sheets series.

Additional Products in this Category

Tech Support