(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ It is ideal for TT (temperature/time) management, which is one of the food hygiene management methods
・ It displays temperature, humidity and time at the same time
・ Switching display between internal temperature and external temperature
・ Automatic memory for highest/lowest temperature and humidity
・ External temperature sensor cable length of 3 m, removable
・ With desktop stand on the back of the main unit, hook holes for wall hangings
[Applications]
・ Management of heat and working environment in factories, etc.
・ Temperature / humidity / time management for gymnasiums and halls, etc.
・ Hygiene management for food manufacturing, food preparation, kitchen, etc.
Product Type | Thermo-hygrometer (External Sensor Type) | Temperature Measuring Range(°C) | 0-50 (Internal) / -40-70 (External) | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Humidity Minimal Display(%RH) | 1 | Measured humidity range(%RH) | 15~95 |
Power Supply | AAA Batteries x 1 | Battery life | Approx. 1 year (alkaline batteries used) | Width(mm) | 101 |
Depth(mm) | 24 | Height(mm) | 108 | External Sensor Cord Length(m) | 3 (The external temperature sensor cable is removable) |
Accessory | Monitor Battery, Instruction Manual | Application | For managing summer heat / manual labor environment in factories, etc. For managing temperature/humidity/time in gymnasiums, halls, etc. For managing hygiene in food manufacturing / food preparation / kitchens, etc. | Features | Can be used while hanging on the wall or placed atop a desk |
Mass(g) | 150 |
Please check the type/dimensions/specifications of the part AD-5682 in the Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5682 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy