(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand tachometer TM series

Hand tachometer TM series
  • Volume Discount

[Features]
·Measurements can be made from a distance of 1 m using a laser beam, and contact measurement is also possible when used with an adapter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-2553-01
1-2553-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement Range Part Number Accessories
1 Piece(s)Available

16 Days or more

1.0 to 6000.0 rpmTM-7020K (contact type)Rubber contacts x 3, peripheral speed ring (outer circumference 1/10 m), AAA alkaline batteries x 4 (included for testing), carrying case
1 Piece(s)Available

9 Days or more

6.0 to 99999.9rpmTM-7010K (Contact/non-contact/multifunctional)Rubber contacts x 3, peripheral speed ring (outer circumference 1/10 m), AAA alkaline batteries x 4 (included for testing), carrying case, contact measurement adapter/Scotchlite tape x 10

Loading...

  1. 1

Additional Products in this Category

Tech Support