(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Gasoline Engine Tachometer

Digital Gasoline Engine Tachometer
  • Volume Discount

Contactless, displays gasoline engine RPM. Ideal for maintenance of automobiles and motorcycles.

Part Number

Configured Part Number is shown.

MT-600

Part Number
MT-600
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Model Tachometer Tachometer Type For non-contact type Measurement method Non-contact type
Accuracy ±1% Measurement Range: 2 Cycles 100~19990/100~15000/100~10000/100~7500/100~6000/100~5000 Measurement Range: 4 Cycles 100~19990/100~19990/100~19990/100~15000/100~12000/100~10000/100~7500
Number of cylinders 1/2/3/4/5/6/8 JAN Code 4986702201777 Dimensions(mm) 70(W) X120(H) X17(D)
Weight(g) Approximately 80 Features Displays Speed of Gasoline Engine without Making Contact and is Ideal for Motorcycle Servicing

Additional Products in this Category

Tech Support