(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Digital Vibrometer OH-580A

Digital Vibrometer OH-580A
  • Volume Discount

[Product Specifications]
・Model number: OH-580A
・Main unit size (mm): 72 x 24 x 220
・Body weight (g): 200 (including dry cell)
・Detection method: Effective value detection
・Measurement accuracy: Within FS±5%
・Display cycle: 3 times/second
・Power supply: AA dry cell x 2 pieces (attached), AC100V (optional)

・Acceleration rate (ACC1): 10 - 6000Hz, Hi: 1.0 - 199.9m/sec^2, Lo: 0.1 - 19.99m/sec^2
・Acceleration rate (ACC2): 10 - 300Hz, Hi: 1.0 - 199.9m/sec^2, Lo: 0.1 - 19.99m/sec^2
・Velocity (VEL): 10 - 1000Hz, Hi: 1.0 - 199.9mm/sec, Lo: 0.1 - 19.99mm/sec
・Displacement (DIS): 10 - 1000Hz, Hi: 10 - 1999μm, Lo: 1 - 199.9μm
・•Accessories: Pickup, Pickup cable, Magnet holder, Attachment, Hand strap, Microdriver, Storage case

PDF

Part Number

Configured Part Number is shown.

1-6434-01

 
Part Number
1-6434-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support