(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket For Fine U Nut EA949K-35

Socket For Fine U Nut EA949K-35
  • Volume Discount

【Product Specifications】
・Dedicated tool for fine U nut .
・Material-Steel(SCM-435)
・Dim.…M35
・Square…1/2
・Length…53.5mm

Part Number

Configured Part Number is shown.

EA949K-35

Part Number
EA949K-35
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949K-35 in the Socket For Fine U Nut EA949K-35 series.

Additional Products in this Category

Tech Support