(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Tap (HSSE)

Spiral Flute Tap (HSSE)
  • Volume Discount

Esco Spiral Tap (HSSE).
There are 3 types depending on the size.

Part Number

Configured Part Number is shown.

Part Number
EA829S-14
EA829S-30C
EA829S-33C
Part NumberMinimum order quantityVolume DiscountDays to Ship Materials Overall length Nominal Half board Specification 1
1 Piece(s)Available

9 Days or more

high-vanadium hss (HSSE)88mmM14×22.5P·Materials: High vanadium high speed steel (HSSE)/Nominal: M14 × 2·Meals included: 2.5P·Total length: 88 mm·JAN: 4518340298385
1 Piece(s)Available

11 Days or more

high-vanadium hss (HSSE)135mmM30×22.5P·Materials: High vanadium high speed steel (HSSE)/Nominal: M30 × 2·Meals included: 2.5P·Total length: 135 mm·JAN: 4518340299733
1 Piece(s)Available

11 Days or more

----·Materials: High vanadium high speed steel (HSSE)/Nominal: M33 × 1.5·Meal included: 2.5P·Total length: 110 mm·JAN: 4518340299795

Loading...

  1. 1

Additional Products in this Category

Tech Support