(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Circle Dice, M6, Left Thread, EA829MW-6

Spiral Flute Taps - Circle Dice, M6, Left Thread, EA829MW-6
  • Volume Discount

[Product Specifications]
・Material …SKS_2
・Dice Dia …25mm
・Nominal …M6×1.0

Part Number

Configured Part Number is shown.

EA829MW-6

Part Number
EA829MW-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829MW-6 in the Spiral Flute Taps - Circle Dice, M6, Left Thread, EA829MW-6 series.

Additional Products in this Category

Tech Support