(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Spiral Flute Taps - Circle Dice, M30, EA829MM-30

Spiral Flute Taps - Circle Dice, M30, EA829MM-30
  • Volume Discount

[Product Specifications]
・Material …SKS_2
・Dice Dia …63mm
・Nominal …M30×1.5

Part Number

Configured Part Number is shown.

EA829MM-30

Part Number
EA829MM-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829MM-30 in the Spiral Flute Taps - Circle Dice, M30, EA829MM-30 series.

Additional Products in this Category

Tech Support