(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - High Speed Steel, Set, EA829DS-1

Spiral Flute Taps - High Speed Steel, Set, EA829DS-1
  • Volume Discount

[Product Specifications]
・For blind hole
・Size-M3x0.5・M4x0.7・M5x0.8・M6x1.0・M8x1.25・M10x1.5・M12x1.75(Each 2pcs.)
・Material-HSS
・ISO

Part Number

Configured Part Number is shown.

EA829DS-1

Part Number
EA829DS-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829DS-1 in the Spiral Flute Taps - High Speed Steel, Set, EA829DS-1 series.

Additional Products in this Category

Tech Support