(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Blind Hole Machining, High Speed Steel, TiN Coated, 1013

Spiral Flute Taps - Blind Hole Machining, High Speed Steel, TiN Coated, 1013

[Features]
· JIS standard compliant tap for blind holes.
· Supports a wide range of work materials from general steel to stainless steel.

Part Number

Configured Part Number is shown.

Part Number
1013-M2.0X0.4
1013-M2.5X0.45
1013-M3.0X0.5
1013-M4.0X0.7
1013-M5.0X0.8
1013-M6.0X1.0
1013-M8.0X1.25
1013-M10.0X1.5
1013-M12.0X1.75
1013-M14.0X2.0
1013-M16.0X2.0
1013-M18.0X2.5
1013-M20.0X2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter d1 Pitch P
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l3
(mm)
Thread Length l2
(mm)
SW
(mm)
Number of Grooves Z Accuracy
1 Piece(s)

26 Days or more

M20.44031542.53OH2
1 Piece(s)

26 Days or more

M2.50.45443164.52.53OH2
1 Piece(s)

26 Days or more

M30.54641953.23OH2
1 Piece(s)

26 Days or more

M40.752521743OH2
1 Piece(s)

26 Days or more

M50.8605.52484.53OH2
1 Piece(s)

26 Days or more

M6162629104.53OH2
1 Piece(s)

26 Days or more

M81.25706.23712.553OH2
1 Piece(s)

26 Days or more

M101.575741155.53OH2
1 Piece(s)

26 Days or more

M121.75828.54817.56.53OH3
1 Piece(s)

26 Days or more

M1428810.5482083OH3
1 Piece(s)

26 Days or more

M1629512.55220104OH3
1 Piece(s)

26 Days or more

M182.5100145525114OH4
1 Piece(s)

26 Days or more

M202.5105155825124OH4

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type HSS-E Tap Model Spiral Tap
Bore Model For blind hole Coating Presence Available Coating Type TiN
Chamfer FormC

Additional Products in this Category

Tech Support