(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand tap (SKS2/finish)

Hand tap (SKS2/finish)
  • Volume Discount

Materials: SKS_2 / JIS Grade 3 / Finishing Tap / Overall Length: 95 mm/width: 15 mm

Part Number

Configured Part Number is shown.

Part Number
EA829DB-24B
EA829DB-24C
Part NumberMinimum order quantityVolume DiscountDays to Ship ■Width Materials Overall length Nominal Specification 1
1 Piece(s)Available

11 Days or more

15 mmSKS_295mmM24×2.0·Materials: SKS_2/JIS3 grade/finish tap/nominal size: M24 × 2.0·Total length: 95 mm·■ width: 15 mm·JAN: 4518340658332
1 Piece(s)Available

11 Days or more

----·Materials: SKS_2/JIS3 grade/finish tap/nominal size: M24 × 1.5·Total length: 95 mm·■ width: 15 mm·JAN: 4518340660434
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship ■Width Materials Overall length Nominal Specification 1

Loading...

  1. 1

Additional Products in this Category

Tech Support