(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Synchro Taps for Aluminum, HS-AL-SFT

Spiral Flute Taps - Synchro Taps for Aluminum, HS-AL-SFT
  • Volume Discount

Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision female threading of aluminum and aluminum alloy.

PDF

Part Number

Configured Part Number is shown.

Part Number
HS-AL-SFT-M2X0.4
HS-AL-SFT-M6X1
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M20.440OH2-3128305102
1 Piece(s)Available

8 Days or more

M6162OH329688305122
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Vanadium high-speed steel
Work material Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Number of Grooves 2

Additional Products in this Category

Tech Support