(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XPM High Helix Long Type V-XPM-EHL

XPM High Helix Long Type V-XPM-EHL
  • Volume Discount

High torsion type long blade series with great sharpness. V coating provides stable tool service life.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-XPM-EHL-6X3F
V-XPM-EHL-7X3F
V-XPM-EHL-8X3F
V-XPM-EHL-9X3F
V-XPM-EHL-10X3F
V-XPM-EHL-11X3F
V-XPM-EHL-12X3F
V-XPM-EHL-14X3F
V-XPM-EHL-15X3F
V-XPM-EHL-16X3F
V-XPM-EHL-18X3F
V-XPM-EHL-20X3F
V-XPM-EHL-22X3F
V-XPM-EHL-22X4F
V-XPM-EHL-24X3F
V-XPM-EHL-24X4F
V-XPM-EHL-25X3F
V-XPM-EHL-25X4F
V-XPM-EHL-28X3F
V-XPM-EHL-28X4F
V-XPM-EHL-30X3F
V-XPM-EHL-30X4F
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

6253Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts8758454456
1 Piece(s)Available

8 Days or more

7353Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts10908454457
1 Piece(s)Available

8 Days or more

8353Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts10908454458
1 Piece(s)Available

8 Days or more

9453Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts101008454459
1 Piece(s)Available

8 Days or more

10453Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts121108454460
1 Piece(s)Available

8 Days or more

11553Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts121208454461
1 Piece(s)Available

8 Days or more

12553Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts121208454462
1 Piece(s)Available

8 Days or more

14653Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts161358454464
1 Piece(s)Available

8 Days or more

15653Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts161358454465
1 Piece(s)Available

8 Days or more

16653Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts161358454466
1 Piece(s)Available

8 Days or more

18753Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts201558454468
1 Piece(s)Available

8 Days or more

20853Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts201658454470
1 Piece(s)Available

8 Days or more

22853Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts251758454472
1 Piece(s)Available

8 Days or more

22854Plane / Side / Groove / Inclined Cuts251758454492
1 Piece(s)Available

8 Days or more

241053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts251958454474
1 Piece(s)Available

8 Days or more

241054Plane / Side / Groove / Inclined Cuts251958454494
1 Piece(s)Available

8 Days or more

251053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts251958454475
1 Piece(s)Available

8 Days or more

251054Plane / Side / Groove / Inclined Cuts251958454495
1 Piece(s)Available

8 Days or more

281053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts322008454478
1 Piece(s)Available

8 Days or more

281054Plane / Side / Groove / Inclined Cuts322008454498
1 Piece(s)Available

8 Days or more

301053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts322008454480
1 Piece(s)Available

8 Days or more

301054Plane / Side / Groove / Inclined Cuts322008454500

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Tool Material Type Powder high-speed steel
Helix Angle (θ) Powerful Torsion (45°-60°) Link Straight Coating Details V coated

Additional Products in this Category

Tech Support