(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-6.0

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-6.0
  • Volume Discount

[Product Specifications]
・Carbide alloy
・GSX coating
・This product supports applications from wet cutting of raw materials to a wide range of dry cutting.
・Tip dia.…6.0
・Length…60
・Blade L…15.0
・Shank dia.…6

Part Number

Configured Part Number is shown.

EA824RD-6.0

Part Number
EA824RD-6.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RD-6.0 in the [AlCr-based coat] Carbide 4-blade End Mill EA824RD-6.0 series.

Additional Products in this Category

Tech Support