(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

[TiN Coat] Co-HSS 2-Blade End Mill EA824RA-3.5

[TiN Coat] Co-HSS 2-Blade End Mill EA824RA-3.5
  • Volume Discount

[Product Specifications]
・Material-Co-HSS (cobalt high-speed steel), TiN coated
・Tip dia.…3.5
・Length…60
・Shank dia.…8

Part Number

Configured Part Number is shown.

EA824RA-3.5

Part Number
EA824RA-3.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RA-3.5 in the [TiN Coat] Co-HSS 2-Blade End Mill EA824RA-3.5 series.

Additional Products in this Category

Tech Support