(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Powdered High-Speed Steel Square End Mill, 2-Flute, Long/Non-Coated Model

Powdered High-Speed Steel Square End Mill, 2-Flute, Long/Non-Coated Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A lineup of powdered high speed steel non-coated type from short to long

  • Non-Coated
  • 2 Flutes
  • L (Long)

Powdered High-Speed Steel Square End Mill, 2-Flute, Long / Non-Coated Model:Related Image

Part Number
PM-EM2L3
PM-EM2L4
PM-EM2L5
PM-EM2L6
PM-EM2L7
PM-EM2L8
PM-EM2L9
PM-EM2L10
PM-EM2L11
PM-EM2L12
PM-EM2L13
PM-EM2L14
PM-EM2L15
PM-EM2L16
PM-EM2L18
PM-EM2L19
PM-EM2L20
PM-EM2L25
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ)
1 Piece(s)Available

8 Days or more

31566015°
1 Piece(s)Available

8 Days or more

42086015°
1 Piece(s)Available

8 Days or more

52586015°
1 Piece(s)Available

8 Days or more

62586015°
1 Piece(s)Available

8 Days or more

735107515°
1 Piece(s)Available

8 Days or more

835107515°
1 Piece(s)Available

8 Days or more

945109015°
1 Piece(s)Available

8 Days or more

10451090-
1 Piece(s)Available

8 Days or more

11551210515°
1 Piece(s)Available

8 Days or more

125512105-
1 Piece(s)Available

8 Days or more

135512105-
1 Piece(s)Available

8 Days or more

14551611015°
1 Piece(s)Available

8 Days or more

15651612015°
1 Piece(s)Available

8 Days or more

166516120-
1 Piece(s)Available

8 Days or more

186516120-
1 Piece(s)Available

8 Days or more

19752014015°
1 Piece(s)Available

8 Days or more

207520140-
1 Piece(s)Available

8 Days or more

259025160-

Loading...

  1. 1

Specifications

Powdered High-Speed Steel Square End Mill, 2-Flute, Long / Non-Coated Model:Related Image

Model Number
PM-EM2L

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
3 15 60 15° 6
4 20 60 15° 8
5 25 60 15° 8
6 25 60 15° 8
7 35 75 15° 10
8 35 75 15° 10
9 45 90 15° 10
10 45 90 10
11 55 105 15° 12
12 55 105 12
13 55 105 12
14 55 110 15° 16
15 65 120 15° 16
16 65 120 16
18 65 120 16
19 75 140 15° 20
20 75 140 20
25 90 160 25


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 2
Tool Material Type Powdered High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Countersunk Coating Non-Coated
Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included Tolerance(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support