(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3 Pcs Counter bore [for Hexagon Socket Head Cap Screws] EA824ME

3 Pcs Counter bore [for Hexagon Socket Head Cap Screws] EA824ME
  • Volume Discount

[Product Specifications]
・A set of 3 pcs-EA824ME-6, EA824ME-8, EA824ME-10
・Material-HSS (high-speed steel)
・Processes counterbore holes for hexagon socket head cap screws.
・For machining

Part Number

Configured Part Number is shown.

EA824ME

Part Number
EA824ME
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824ME in the 3 Pcs Counter bore [for Hexagon Socket Head Cap Screws] EA824ME series.

Additional Products in this Category

Tech Support