(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, EA824MA-6.8

Carbide Solid Drill Bits - Straight Shank, EA824MA-6.8
  • Volume Discount

[Product Specifications]
・Material-G2 (Brazed type)
・For cast iron, non-ferrous metal
・Blade tip (mm)…6.8
・Full length (mm)…108
・Groove Length…70mm

Part Number

Configured Part Number is shown.

EA824MA-6.8

Part Number
EA824MA-6.8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824MA-6.8 in the Carbide Solid Drill Bits - Straight Shank, EA824MA-6.8 series.

Additional Products in this Category

Tech Support