(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Esco Radius Gauge EA725SC-21/22/23

Esco Radius Gauge EA725SC-21/22/23
  • Volume Discount

Esco radius gauge.
[Materials] Steel
[frame size]70mm/78mm

Part Number

Configured Part Number is shown.

Part Number
EA725SC-21
EA725SC-22
EA725SC-23
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Frame size
(mm)
Number of sheets
(sheet)
Measurement Range Measurement content Number of uneven plates
1 Piece(s)Available

9 Days or more

45183409127797017 pieces each1-3 mm (0.25 tobi), 3.5-7.0 mm (0.5 tobi)--
1 Piece(s)Available

9 Days or more

451834091278678--7.5 to 15 mm (0.5 tobi)16 pieces each
1 Piece(s)Available

9 Days or more

451834091279378--15.5 to 20 mm (0.5 tobi), 21 to 25 mm (1.0 Tobi)15 pieces each

Loading...

  1. 1

Basic Information

Materials Steel

Additional Products in this Category

Tech Support