(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Thickness Gauge EA725RB-31

Plastic Thickness Gauge EA725RB-31
  • Volume Discount

[Product Specifications]
・13 pcs/set
・Dim.-0.025, 0.038, 0.051, 0.076, 0.102, 0.127, 0.191, 0.254, 0.305, 0.381, 0.508, 0.635, 0.762mm
・Width-12.7mm
・Corrosion resistant, non-conducting, non-spark
・Plastic
・Blade length…300mm

Part Number

Configured Part Number is shown.

EA725RB-31

Part Number
EA725RB-31
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725RB-31 in the Plastic Thickness Gauge EA725RB-31 series.

Additional Products in this Category

Tech Support