(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Feeler Gauge EA725RB-2

Steel Feeler Gauge EA725RB-2
  • Volume Discount

【Product Specifications】
・Blade length-125mm
・20 pcs/set
・Width-12.7mm
・High carbon spring steel
・Dim.-0.05, 0.1, 0.15, 0.2, 0.25, 0.3, 0.35, 0.4, 0.45, 0.5, 0.55, 0.6, 0.65, 0.7, 0.75, 0.8, 0.85, 0.9, 0.95, 1.0mm

Part Number

Configured Part Number is shown.

EA725RB-2

Part Number
EA725RB-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725RB-2 in the Steel Feeler Gauge EA725RB-2 series.

Additional Products in this Category

Tech Support