(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Thickness Gauge EA725RB-10

Stainless Thickness Gauge EA725RB-10
  • Volume Discount

[Product Specifications]
・Dim.-0.001/0.025mm (2 pcs), 0.0015/0.038mm (2 pcs),0.002/0.051mm (2 pcs), 0.003/0.076mm (2 pcs), 0.004/0.102mm, 0.005/0.127mm, 0.006 /0.152mm, 0.007/0.178mm, 0.008 /0.203mm, 0.009/0.229mm, 0.01/0.254mm, 0.012/0.305mm, 0.015/0.381mm, 0.02/0.508mm, 0.025/0.635mm, 0.031/0.787mm
・Blade length-125mm
・Stainless steel
・Width-12.7mm
・20 pcs/set

Part Number

Configured Part Number is shown.

EA725RB-10

Part Number
EA725RB-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725RB-10 in the Stainless Thickness Gauge EA725RB-10 series.

Additional Products in this Category

Tech Support