(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

debs micrometer (With Case) (EA725FD-3)

debs micrometer (With Case) EA725FD-3
  • Volume Discount

[Features]
Depth gauge Debs micrometer (with case).
·Even pressure and quick measurement adjustments for increased efficiency
·Display Model: micrometer type
・ Minimum scale value: 0.01 mm
·Tip Diameter: 3.2,4 mm
·Number of Rods: 3,6,9
·Measurement Range: 75mm/150mm/225mm

Part Number

Configured Part Number is shown.

EA725FD-3

Part Number
EA725FD-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
JAN code Base Width Number of Rods Tip Diameter
1 Piece(s)Available

10 Days or more

225454874503846063.5mm93.2mm

Loading...

  1. 1

Basic Information

Product Model Depth gauge Display Format Micrometer Type Minimum Scale 0.01mm

Additional Products in this Category

Tech Support