(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[With LED Light] Telescopic Service Mirror EA724GB-2A

[With LED Light] Telescopic Service Mirror EA724GB-2A
  • Volume Discount

[Product Specifications]
・Magnification-Actual size
・Material-Mirror:glass, shaft:Air grade aluminum
・Light source-LED bulb
・Power supply-AAA batteryx1 pc(included)
・Water proof function-IPX8
・Mirror-100x72mm
・Overall length-398 to 1465mm

Part Number

Configured Part Number is shown.

EA724GB-2A

Part Number
EA724GB-2A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support