(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noncontact Tachometer EA714N-15

Noncontact Tachometer EA714N-15
  • Volume Discount

[Product Specifications]
・Power supply-AAA battery x 2 pcs
・Measurement method-Noncontact type
・Measurable distance-100 to 400mm
・Weight-43g
・Measurement range-100 to 29,999 rpm
・Dim.-119 x 46 x 25mm

Part Number

Configured Part Number is shown.

EA714N-15

Part Number
EA714N-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support