(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

1/4"sq Socket Wrench Set(With Tray) EA687YA-2

1/4"sq Socket Wrench Set(With Tray) EA687YA-2
  • Volume Discount

【Product Specifications】
・Square drive-1/4
・Socket(6P)-3.5, 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14mm
・Deep socket(6P)-4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13mm
・(+) Bit Socket-#1, #2, #3
・(-)Bit Socket:4, 5.5, 6.5mm.
・Pozidriv bit socket-#1, #2, #3
・TORX Bit Socket-T8, T10, T15, T20, T25, T27, T30, T40
・Hex Bit Socket-3, 4, 5, 6, 7, 8mm
・(+) Bit-#0, #1, #2, #3
・(-) Bit-3mm, 4mm, 5mm, 6mm
・Ratchet handle-143mm
・Driver handle-150mm
・Extension Bar-50mm, 100mm
・Flexible extension bar-150mm
・T-Type Slide Handle-100mm
・Universal joint
・With magnet bit holder
・Bit adapter-1/4(Hex)x1/4(sq)
・Case shape-tray type(Size:375×180×45(H)mm)

Part Number

Configured Part Number is shown.

EA687YA-2

Part Number
EA687YA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA687YA-2 in the 1/4"sq Socket Wrench Set(With Tray) EA687YA-2 series.

Additional Products in this Category

Tech Support