(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[7 Pcs] Combination Spanner Set (Short) EA614CE

[7 Pcs] Combination Spanner Set (Short) EA614CE
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel(chrome plating finish)
・Overall length-94 to 138mm
・12 Points.
・15 degrees.
・With holder for wall-mounting and carrying
・Size-10・11・12・13・14・17・19(mm)

Part Number

Configured Part Number is shown.

EA614CE

Part Number
EA614CE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614CE in the [7 Pcs] Combination Spanner Set (Short) EA614CE series.

Additional Products in this Category

Tech Support