(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Spanner (Inch) EA614SV-15

Combination Spanner (Inch) EA614SV-15
  • Volume Discount

[Product Specifications]
・Material-Chromium alloyed steel
・12 point
・Dim.(inch)…11/16
・Length(mm)…200

Part Number

Configured Part Number is shown.

EA614SV-15

Part Number
EA614SV-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614SV-15 in the Combination Spanner (Inch) EA614SV-15 series.

Additional Products in this Category

Tech Support