(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Wrench Set EA613XL (Part Numbers)

Pin Wrench Set EA613XL
  • Volume Discount

[Product Specifications]
・Pin opening-31.8 to 127mm
・Length-305mm
・Pin dia.-3.5, 4, 4.5, 5, 6, 7, 10mm (2 pcs each)
・Includes a square drive of 1/2 on the rear end of the handle.

Part Number

Configured Part Number is shown.

EA613XL

Part Number
EA613XL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XL in the Pin Wrench Set EA613XL series.

Additional Products in this Category

Tech Support