(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Size Single-End Spanner (Prevention Of Simultaneous Rotation) EA613NC-5

Short Size Single-End Spanner (Prevention Of Simultaneous Rotation) EA613NC-5
  • Volume Discount

[Product Specifications]
・Material-Tool steels
・30° angle
・Dim.…1
・OD…48mm
・Length…175mm

Part Number

Configured Part Number is shown.

EA613NC-5

Part Number
EA613NC-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613NC-5 in the Short Size Single-End Spanner (Prevention Of Simultaneous Rotation) EA613NC-5 series.

Additional Products in this Category

Tech Support