(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single-End Ring Wrench EA613NA-65

Single-End Ring Wrench EA613NA-65
  • Volume Discount

[Product Specifications]
・Material-Chromium molybdenum steel
・12 point
・Dim.…65mm
・Length…579mm

Part Number

Configured Part Number is shown.

EA613NA-65

Part Number
EA613NA-65
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613NA-65 in the Single-End Ring Wrench EA613NA-65 series.

Additional Products in this Category

Tech Support