(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ring Wrench EA613B-41

Ring Wrench EA613B-41
  • Volume Discount

[Product Specifications]
・Material-Chromium alloyed steel
・75° type
・Dim.…41mm
・Length…265mm

Part Number

Configured Part Number is shown.

EA613B-41

Part Number
EA613B-41
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613B-41 in the Ring Wrench EA613B-41 series.

Additional Products in this Category

Tech Support