(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Spanner EA614AB-17

Combination Spanner EA614AB-17
  • Volume Discount

[Product Specifications]
・12 point
・Material-Chrome-vanadium steel(Nickel-chromium plating)
・Shape that can apply the force easily from contact by surface
・Dim. (mm)…17
・Length (mm)…231

Part Number

Configured Part Number is shown.

EA614AB-17

Part Number
EA614AB-17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614AB-17 in the Combination Spanner EA614AB-17 series.

Additional Products in this Category

Tech Support