(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fish Tape (Steel) EA597BT-15 (Part Numbers)

Fish Tape (Steel) EA597BT-15
  • Volume Discount

[Product Specifications]
・Material-Steel
・Regular tension strength-2.2kN(229kgf)
・Case dim.--15, -30:295 x 295 x 55mm-60: 325 x 325 x 60mm
・Width x Thickness…3.2 x 1.6mm
・Length…15m

Part Number

Configured Part Number is shown.

EA597BT-15

Part Number
EA597BT-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA597BT-15 in the Fish Tape (Steel) EA597BT-15 series.

Additional Products in this Category

Tech Support