(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

[ESD/Stainless Steel] Tweezers for WAFER EA595AR-51

[ESD/Stainless Steel] Tweezers for WAFER EA595AR-51
  • Volume Discount

[Product Specifications]
・Heat-resistant temperature-240℃
・Tip-Straight, flat
・Material-Tip: Synthetic fiber (ESD), Handle: Stainless steel
・Tip width…16mm
・Full length…115mm

Part Number

Configured Part Number is shown.

EA595AR-51

Part Number
EA595AR-51
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support