(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

[ESD] Plastic Tweezers EA595AM-11

[ESD] Plastic Tweezers EA595AM-11
  • Volume Discount

[Product Specifications]
・Heat-resistant temperature-240℃
・Full length-118mm
・Material-Conductive plastic
・Shape…Straight, thin
・Width…1.8mm

Part Number

Configured Part Number is shown.

EA595AM-11

Part Number
EA595AM-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA595AM-11 in the [ESD] Plastic Tweezers EA595AM-11 series.

Additional Products in this Category

Tech Support