(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hex-Plus Key Wrench (With Ball Point) EA573W-90

Hex-Plus Key Wrench (With Ball Point) EA573W-90
  • Volume Discount

【Product Specifications】
・Max. shaft length: -70: 180mm, -90: 219mm
・With ball point
・-70-7 pcs set, -90-9 pcs set
・Dim.…1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm

Part Number

Configured Part Number is shown.

EA573W-90

Part Number
EA573W-90
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573W-90 in the Hex-Plus Key Wrench (With Ball Point) EA573W-90 series.

Additional Products in this Category

Tech Support