(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Key Wrench [With Ball Point] EA573LF

Hex Key Wrench [With Ball Point] EA573LF
  • Volume Discount

[Product Specifications]
・Dim.-1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・Max. shaft length-125mm
・Color indicates a size.
・Powder coating finish
・With ball point

Part Number

Configured Part Number is shown.

EA573LF

Part Number
EA573LF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573LF in the Hex Key Wrench [With Ball Point] EA573LF series.

Additional Products in this Category

Tech Support