(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Ball Hexagon] Short Head Key Wrench (9 Pcs) EA573CP

[Ball Hexagon] Short Head Key Wrench (9 Pcs) EA573CP
  • Volume Discount

[Product Specifications]
・With ball point
・Short head and 100° angle allow you to turn screws in a narrow place.
・ You can easily sort the sizes by the difference in color.
・Size(mm)-1.5・2・2.5・3・4・5・6・8・10(Set of 9 pcs)

Part Number

Configured Part Number is shown.

EA573CP

Part Number
EA573CP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573CP in the [Ball Hexagon] Short Head Key Wrench (9 Pcs) EA573CP series.

Additional Products in this Category

Tech Support