(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Key Wrench [With Ball Point] EA573CD-80

Hexagonal Key Wrench [With Ball Point] EA573CD-80
  • Volume Discount

[Product Specifications]
・With Ball Point
・Max. shaft length--80: 112mm, -90: 125mm
・-80-8 pcs set, -90-9 pcs set
・Dim. (mm)…1.5, 2, 2.5, 3, 4, 5, 6, 8

Part Number

Configured Part Number is shown.

EA573CD-80

Part Number
EA573CD-80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573CD-80 in the Hexagonal Key Wrench [With Ball Point] EA573CD-80 series.

Additional Products in this Category

Tech Support