(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[+]Screwdriver (through handle/hexagonal shaft)

[+]Screwdriver (through handle/hexagonal shaft)
  • Volume Discount

The handle is non-slip and has a slit shape that allows you to apply force.
Comes with a magnet.

Part Number

Configured Part Number is shown.

Part Number
EA557AW-1
EA557AW-2L
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Shaft length Specification 1
1 Piece(s)Available

9 Days or more

#175mm·Size: #1·Shaft diameter: 1/4"·Shaft length: 75 mm·Handle is non-slip and has a slit shape that allows you to apply force·Through-through handle that allows you to hit·With magnet·JAN: 4548745779110
1 Piece(s)Available

9 Days or more

#2150mm·Size: #2·Shaft diameter: 1/4"·Shaft length: 150 mm / Handle is non-slip and has a slit shape that allows you to apply force / Penetrating handle that allows you to hit / Comes with a magnet / JAN: 4548745779332

Loading...

  1. 1

Basic Information

Shaft diameter 1/4”

Additional Products in this Category

Tech Support