(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Bit Holder

Stainless Steel Bit Holder
  • Volume Discount

•Single Item / Set Classification : Single Item
For complete product overview and details on Stainless Steel Bit Holder, see the sections below:

PDF

Part Number

Configured Part Number is shown.

051465

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Single Product/Set ClassificationSingle ItemGrip TypeRubber
Overall Length(mm)119Trusco Code411-7956
FeaturesThis adapter is compatible with stainless steel bits and enables bits to be easily changed with one hand.Mass(g)75g
Part Number
051465
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Single Product/Set Classification Single Item Grip Type Rubber Overall Length(mm) 119
Trusco Code 411-7956 Features This adapter is compatible with stainless steel bits and enables bits to be easily changed with one hand. Mass(g) 75g

Please check the type/dimensions/specifications of the part 051465 in the Stainless Steel Bit Holder series.

Additional Products in this Category

Tech Support