(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Integrated Type 2 Way Ratchet Screwdriver

Integrated Type 2 Way Ratchet Screwdriver
  • Volume Discount

•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 2
•Single Item / Set Classification : Set Product
•Magnet : Included
For complete product overview and details on Integrated Type 2 Way Ratchet Screwdriver, see the sections below:

Part Number

Configured Part Number is shown.

1150315

Part Number
1150315
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.2 Tip size / flathead (-) blade width (mm) B1 5.5
Single Product/Set Classification Set Product Magnet Available Grip Type Resin
Material Stubby Ratchet Screwdriver with Rubber: PP + TPR, Adapter with Magnet: TPR, Double-Ended Bit with Magnet: S-2 Steel, Double-Ended Bit for Stubby Ratchet: S-2 Steel Set 1 Adapter with Magnet/Stubby Ratchet Screwdriver Handle with Rubber/6.35 mm Hexagonal Shaft Dual Head Bit with Magnet +No. 2 x 110 mm/6.35 mm Hexagonal Shaft Dual Head Bit for Stubby Ratchet 30 mm +No. 2 x -5.5 mm Features 1 Bit with Dual Side Screw Drop Prevention Magnet
Features 2 Smooth rotations for more effective tightening with less losses. 42 Features 3 Easy-Work Ratchet Type Application Convenient for narrow spaces, closed spaces and deep spaces.

Please check the type/dimensions/specifications of the part 1150315 in the Integrated Type 2 Way Ratchet Screwdriver series.

Additional Products in this Category

Tech Support