(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Wide Adjustable Wrench EA530JC-1

Short Wide Adjustable Wrench EA530JC-1
  • Volume Discount

[Product Specifications]
・Material-Chrome-vanadium steel
・Clamp range-7 to 26mm
・Length-117mm
・Weight-95g
・Because the jaw has no protrusion, you can turn a nut with this wrench by turning it over repeatedly.
・The leading end is as thin as 2.5mm.

Part Number

Configured Part Number is shown.

EA530JC-1

Part Number
EA530JC-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530JC-1 in the Short Wide Adjustable Wrench EA530JC-1 series.

Additional Products in this Category

Tech Support