(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Adjustable Wrench EA530JB-6

Adjustable Wrench EA530JB-6
  • Volume Discount

[Product Specifications]
・Material-Chrome-vanadium steel
・With opening width scale
・Tip is bent 20 degrees
・Worm of backlash-less construction used to prevent shaking Usable in a way similar to open end wrench
・Tip is only 3.7mm(-6), 4.5mm(-8)
・Length-168mm
・Max.Jaw width-20mm
・Weight-135g

Part Number

Configured Part Number is shown.

EA530JB-6

Part Number
EA530JB-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530JB-6 in the Adjustable Wrench EA530JB-6 series.

Additional Products in this Category

Tech Support