(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Handle Adjustable Wrench EA530HB-32

Short Handle Adjustable Wrench EA530HB-32
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・Wider opening type compared to the conventional types
・Length…210mm
・Jaw width…39mm
・Weight…340g

Part Number

Configured Part Number is shown.

EA530HB-32

Part Number
EA530HB-32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530HB-32 in the Short Handle Adjustable Wrench EA530HB-32 series.

Additional Products in this Category

Tech Support