(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Water Meter Wrench

Part Number

Configured Part Number is shown.

MT-1320

Part Number
MT-1320
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Opening Width(mm) 31–38 Overall Length(mm) 300 Mass(g) 380
Set / Single Item Single Item Material S55C Thickness at Tip(mm) 10.4
Thickness Handle(mm) 8.8 Mount Dimensions - Height x Width(mm) 375×110 Guarantee Torque(N▪m) Fixed: 49; Extended: 58.8

Please check the type/dimensions/specifications of the part MT-1320 in the Water Meter Wrench series.

Additional Products in this Category

Tech Support