(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Gun Set EA365VA-10

Heat Gun Set EA365VA-10
  • Volume Discount

【Product Specifications】
・Warm flow,Temperature-450℃, with concentrated nozzle:500℃
・Air flow-180L/min
・Power supply-AC100V, 1000W
・switch-Airflow switchable to 3 levels(OFF, FLOW AIR, FLOW HOT AIR)
・Size-213x70x191(H)mm
・Weight-About 750g
・Cord Length(m)-30
・Accessories-Spoon nozzlex1, heat wind concentration nozzlex1

Part Number

Configured Part Number is shown.

EA365VA-10

Part Number
EA365VA-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA365VA-10 in the Heat Gun Set EA365VA-10 series.

Additional Products in this Category

Tech Support